Alternate Catalog No. : SAPT 4/0-1018 CC
Catalog No. : SAPT4/0-1018CC
Description: AL COMPRSS PIN TERMINAL SAPT SERIES
UPC: 783786749119
Aluminum Compression Pin Terminals - SAPT Series, 4/0 Stranded, Pin Diameter 1/0 (.325), Pin Length 18, Dies Tx,76,249, 840, 11a, Barrel Insertion 2-1/2 Inch.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made from Aluminum for the High Strength and Conductivity
- Annealed, Tin-Plated Copper Pin Ensures High Conductivity and Bends Easily to Aid in Cable Training
- Oxide Inhibitor Prevents Oxidation
- Metal Sealant Protects Pin/Body from Moisture Intrusion
- All Pin Terminals Marked with Wire Size, Installing Dies and Compression Locations for Easy Identification
Descriptors
Category |
Electrical terminals |
Special Features |
Oxide Inhibitor and Metal Sealant |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
Homac |
Dimensions
Wire Size |
4/0 STR AWG |