Alternate Catalog No. : SAPT 2/0-106
Catalog No. : SAPT2/0-106
Description: ALUMINUM PIN TERMINAL - 2/0 STR
UPC: 783786749034
Aluminum Pin Terminal -Tin Plated Aluminum Body and Tin Plated Copper Pin - Conductor Size 2/0 Stranded, Pin Diameter 1/0 (.325), Pin Length 6 Inches. Dies TX, 76, 249, 840, 11A. Body Length 4 inches. Body Diameter .906 inch. Includes Oxide Inhibitor Compound, Sealant, Blue or Gray Cap.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made from Aluminum for the High Strength and Conductivity
- Annealed, Tin-Plated Copper Pin Ensures High Conductivity and Bends Easily to Aid in Cable Training
- Oxide Inhibitor Prevents Oxidation
- Metal Sealant Protects Pin/Body from Moisture Intrusion
- All Pin Terminals Marked with Wire Size, Installing Dies and Compression Locations for Easy Identification
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Oxide Inhibitor Compound, Sealant. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Pin Diameter 1/0 (.325), Pin Length 6 Inches. Body Length 4 inches. Body Diameter .906 inch. |
|
Wire Size |
2/0 STR AWG |
Documents/Support Tools
|
SDS |