text.skipToContent text.skipToNavigation

Catalog No. : SAM50M

Description:  30A/50A STRT ADPT FOR METAL REC

UPC: 708917310785

Straight Adapter for Metallic Receptacles - Rating 30A, 250V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Amperage Rating

30 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll