text.skipToContent text.skipToNavigation

Catalog No. : SAM32

Description:  32A STRAIGHT ADAPTER

UPC: 708917296836

Straight Adapter for Non- Rating Metallic Receptacles - Rating 32A, 380/440V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Amperage Rating

32 Amps

Voltage Rating

380/440 VAC

Classifications

Brand Name

Russellstoll

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant