Catalog No. : SALB-7
Description: 2-1/2IN CONDUIT LB BODY,CVR,GASK AL
UPC: 42269397101
2-1/2 inch Die Cast Aluminum Service Entrance Body, Cover and Gasket. For Use with Rigid/IMC Conduit
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Mounts flush to wall
- Retained deep slotted stainless steel cover screws
- Smooth throat for easy wire pulling
- For use with rigid/IMC conduit
Descriptors
Category |
Electrical conduit fitting body |
Special Features |
Mounts Flush to Wall |
Application |
For Use with Rigid/IMC Conduit |
Specifications
Material |
Aluminum Die Cast |
Classifications
Brand Name |
Steel City |
Sub Brand |
Iberville |
Standard |
UL E28720, CSA |
Dimensions
Hub Size |
2-1/2 in |
ETIM Classification
ETIM
EC003618 Form part for installation tubes
Model |
Bend type LB (Canada) |
Material |
Metal |
Material quality |
Aluminium |
Documents/Support Tools
Sales Drawing |