Alternate Catalog No. : SAKM 1-38
Catalog No. : SAKM1-38
Description: AL METER SOCKET LUG 1 3/8BOLT
UPC: 783786748020
- All Installation Done with One Die to Reduce Your Die Inventory.
- Made of Aluminum for High Strength and High Conductivity.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Connector Bores Coated with Oxide Inhibitor to Prevent Oxidation.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Lugs Meet or Exceed ANSI C119.4 Specifications.
Descriptors
Category |
Wire connectors |
Special Features |
All Installation done with one die to reduce your die inventory. Dual-Rated for use with Aluminum and Copper Conductors. Bores coated with Oxide Inhibitor to Prevent Oxidation. Marked with Conductor Sizes and Die References for Easy Identification. Made of Aluminum for High Strength and High Conductivity. |
Application |
For Meter Pan and General Applications |
Specifications
Connection |
Compression |
Material |
Aluminum |
Finish |
Bare |
Insulation |
None |
Wire Type |
Aluminum |
Classifications
Brand Name |
Homac |
Standard |
ANSI C119.4 |
Dimensions
Size |
Length 3-1/4 inches |
Wire Size |
#1 STR/COMPR AWG , 1/0 SOL/COMPT |