text.skipToContent text.skipToNavigation

Alternate Catalog No. : SAK 4/0 NTN V1

Catalog No. : SAK4/0NTNV1

Description:  AL TP COMP LUG 4/0 AL/CU 2HL 1/2IN

UPC: 783786530755

Tin Plated Aluminum Two-Hole NEMA Lugs. Wire Range 40/ Stranded - Compact, 250 kmil Compressed - Compact. Installing dies TX, 76, 249, 840 - 845, 11A. Length 5-3/4 inch. Pad 1-1/4 inch wide x 3-1/8 inch long x 1/4 inch thick. (2) 9/16 inch Diameter holes on 1-3/4 inch center. Barrel 2-1/4 inch. Oxide Inhibitor. Pink Cap. Dual Rated for Aluminum and Copper Conductors
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Entire Conductor Range Installed by Three Common Dies to Reduce Your Die Inventory.
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Made of Aluminum for High Strength and High Conductivity.
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
  • All Lugs Marked with Conductor Size and Die References for Easy Identification.

Descriptors

Category

Wire connectors

Special Features

Marked with Conductor Sizes and Die References.

Specifications

Connection

Compression

Material

Aluminum

Finish

Tin Plated

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

6-3/8 inch

Wire Size

4/0 AWG

Documents/Support Tools

SDS

Click here