Alternate Catalog No. : SAK 1/0 NTN
Catalog No. : SAK1/0NTN
Description: AL COMP LUG 2 HOLE 1/0, 2/0
UPC: 783786748358
Tin Plated Aluminum Two-Hole NEMA Lugs. Wire Range 1/0 Stranded - ACSR, 2/0 Compressed - Compact. Installing dies TX, 76, 249, 840, 845, 11A. Length 5-3/4 inch. Pad 1-1/4 inch wide x 3-1/8 inch long x 23/64 inch thick. (2) 9/16 inch diameter holes on 1-3/4 inch center. Barrel 1-31/32 inch long. Oxide Inhibitor. Yellow Cap Dual Rated for Aluminum and Copper Conductors
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Entire Conductor Range Installed by Three Common Dies to Reduce Your Die Inventory.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
Descriptors
Category |
Wire connectors |
Special Features |
Marked with Conductor Sizes and Die References. |
Specifications
Connection |
Compression |
Material |
Aluminum |
Finish |
Tin Plated |
Insulation |
None |
Classifications
Brand Name |
Homac |
Dimensions
Size |
5-3/4 inch |
Wire Size |
1/0 STR AWG , 2/0 COMPR AWG , 2/0 COMPT AWG , 1/0 ACSR AWG |