Alternate Catalog No. : SAG 4/0-48 TN
Catalog No. : SAG4/0-48TN
Description: ALUMINUM COMPRESSION LUG, 4/0
UPC: 783786747979
Tin Plated Aluminum Compression Lug, Wire Range 4/0 Stranded - Compact AL. Installing Dies UT-3, 5/8, GOLD Die, Length 3-9/16 inch. Pad 61/64 inch wide x 1-1/4 inch long x 1/4 inch thick. (1) 17/32 inch diameter hole. For use with 1/2 inch bolt. Oxide Inhibitor. Pink Cap.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Wire connectors |
Special Features |
Marked with Conductor Sizes and Die References. Oxide Inhibiting Compound. Pink Cap. |
Specifications
Connection |
Compression |
Material |
Aluminum |
Finish |
Tin Plated |
Insulation |
None |
Classifications
Brand Name |
Homac |
Dimensions
Size |
3.562 inch long. Pad .953 inch wide |
Wire Size |
AL 4/0 STR/COMPT AWG |
Documents/Support Tools
SDS |