text.skipToContent text.skipToNavigation

Catalog No. : SAFMLD9DGC

Description:  SAF-T-RAY GRY CLR LENS 12V5W-LED

UPC: 624616364457

Remote Unit, MR16, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, Colour: dark grey, Head Style: shielded, Voltage DC: 12V, wall mount, clear lens
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting