text.skipToContent text.skipToNavigation

Catalog No. : SAFMLD9

Description:  SAF-T-RAY MR16 12V5W LED

UPC: 624616294204

Remote Unit, MR16, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, Colour: factory white, Head Style: shielded, Voltage DC: 12V, wall mount
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting

Sustainability

Environmental product declaration

MNS Rear Low Voltage Switchgear EPD

EPD - Evago Light Slave Recessed (NGL)

DuoCompact_EPD

MNS_EcoSolutions

MNS 3.0 Low Voltage Switchgear EPD