Catalog No. : SAFMLD7VR
Description: SAF-T-RAYMR16 12V4W LED C/W VR
UPC: 624616311949
Remote Unit, MR16, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Colour: factory white, Head Style: shielded, Voltage DC: 12V, wall mount, tamper-proof screws
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.