text.skipToContent text.skipToNavigation

Catalog No. : SAFMLD2DGVR

Description:  SAF-T-RAY MR16 6V5W LED VR

UPC: 624616368387

Remote Unit, MR16, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 5W, Colour: dark grey, Head Style: shielded, Voltage DC: 6V, wall mount, tamper-proof screws
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting