text.skipToContent text.skipToNavigation

Catalog No. : SAFMLD1BKC

Description:  SAF-T-RAY BLK CLR LENS 6V4W

UPC: 787321159371

Remote Unit, MR16, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Colour: black, Head Style: shielded, Voltage DC: 6V, wall mount, clear lens
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting