Catalog No. : SAFMLD13VR
Description: SAF-T-RAY MR16 24V4W LED C/W VR
UPC: 624616314568
Remote Unit, MR16, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 4W, Colour: factory white, Head Style: shielded, Voltage DC: 24V, wall mount, tamper-proof screws
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.