text.skipToContent text.skipToNavigation

Catalog No. : SAFMLD13BKVR

Description:  SAF-T-RAY MR16 24V4W LED_VR

UPC: 624616368943

Remote Unit, MR16, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 4W, Colour: black, Head Style: shielded, Voltage DC: 24V, wall mount, tamper-proof screws
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting