text.skipToContent text.skipToNavigation

Catalog No. : SAFMLD10DG

Description:  SAF-T-RAY MR16 12V6W LED DRK GRY

UPC: 624616360848

Remote Unit, MR16, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Colour: dark grey, Head Style: shielded, Voltage DC: 12V, wall mount
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting