text.skipToContent text.skipToNavigation

Catalog No. : SAFMLD10BKC

Description:  SAF-T-RAY BLK CLR LENS 12V6W-LED

UPC: 624616338281

Remote Unit, MR16, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Colour: black, Head Style: shielded, Voltage DC: 12V, wall mount, clear lens
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting