text.skipToContent text.skipToNavigation

Alternate Catalog No. : SACL 500

Catalog No. : SACL500

Description:  ALUM COMP SPLICE 500 KCMIL

UPC: 783786747238

Aluminum Compression Splice, 500 kcmil AL-CU, Dual Rated Aluminum and Copper, Installing Dies 140H, 301, 342, 1 1/2. Length 6-3/16 inch. Oil Stop. Oxide Inhibitor. Pink Caps.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Entire Conductor Range Installed by Six Common Dies to Reduce Die Inventory.
  • Made from Aluminum for High Strength and Conductivity.
  • Solid Center Stop Ensures Proper Cable Insertion.
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Connector Bores Coated with Oxide Inhibitor to Prevent Oxidation.
  • All Splices Marked with Conductor Sizes and Die References for Easy Identification.
  • Meets or Exceeds ANSI C119.4 Specifications.

Descriptors

Catégorie

Wire or cable compression splice

Special Features

Contains Oxide Inhibiting Compound. Dual Rated for Aluminum and Copper Conductors

Specifications

Connection

Compression

Conductor Range

500 kcmil

Number Of Conductors

2

Material

Aluminum

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here