Alternate Catalog No. : SACB 250
Catalog No. : SACB250
Description: ALUM COMP SPLICE 250KCMIL 25 PC
UPC: 783786747221
Aluminum Compression Splice, 250 kcmil, Dual Rated Aluminum and Copper, Installing Dies 96, 299, 655, 1 1/8-1, 13A. Length 4-3/4 inch. Oil Stop. Oxide Inhibitor. Red Caps. Center Section of Splice has Knurl Marks.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Entire Conductor Range Installed by Six Common Dies to Reduce Die Inventory.
- Made from Aluminum for High Strength and Conductivity.
- Solid Center Stop Ensures Proper Cable Insertion.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Connector Bores Coated with Oxide Inhibitor to Prevent Oxidation.
- All Splices Marked with Conductor Sizes and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Contains Oxide Inhibiting Compound. Dual Rated for Aluminum and Copper Conductors |
Specifications
|
Connection |
Compression |
|
Conductor Range |
250 kcmil |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Documents/Support Tools
|
SDS |