text.skipToContent text.skipToNavigation

Alternate Catalog No. : SAC 500 R 4/0

Catalog No. : SAC500R4/0

Description:  AL STR SPLICE DIE 500 4/0

UPC: 783786747832

Aluminum Reducing Splice. 500 kcmil Stranded AL-CU to 4/0 Stranded - Compressed. Installing Dies 1 5/16, 15A, 300, 106, 317. Length 5-45/64 inches. Oil Stop. Oxide Inhibitor. Clear Caps.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Install with Six Common Dies to Reduce Your Die Inventory.
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Bores Coated with Oxide Inhibitor to Prevent Oxidation.
  • Marked with Conductor Sizes and Die References for Easy Identification.
  • Meets or Exceeds ANSI C119.4 Specifications.

Descriptors

Category

Wire or cable compression splice

Special Features

Install with six common dies to reduce your die inventory. Dual-Rated for use with Aluminum and Copper Conductors. Bores coated with Oxide Inhibitor to Prevent Oxidation. Marked with Conductor Sizes and Die References for Easy Identification.

Application

Reducers for general URD applications.

Specifications

Connection

Compression

Conductor Range

500 kcmil , 4/0 STR AWG , 4/0 COMPR AWG , 250 kcmil

Number Of Conductors

2

Material

Aluminum

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4
ANSI C119.4

Dimensions

Size

Length 5-11/16 inches

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here