text.skipToContent text.skipToNavigation

Alternate Catalog No. : SAC 500 R 350 TN

Catalog No. : SAC500R350TN

Description:  ALUM. REDUCER SPLICE 500-350MCM TIN

UPC: 783786823178

Tin Plated Aluminum Reducing Splice. 500 kcmil AL-CU to 350 kcmil AL-CU. Installing Dies 1 5/16, 106A, 300, 317, 15A. Length 5-11/16 inches. Oil Stop. Oxide Inhibitor. Clear Caps.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Install with Six Common Dies to Reduce Your Die Inventory.
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Bores Coated with Oxide Inhibitor to Prevent Oxidation.
  • Marked with Conductor Sizes and Die References for Easy Identification.
  • Meets or Exceeds ANSI C119.4 Specifications.

Descriptors

Category

Wire or cable compression splice

Special Features

Dual Rated. Prefilled with Oxide Inhibitor. Marked with Conductor sozes and Die References for easy Identification.

Application

Reducers for general UnderGround applications.

Specifications

Connection

Compression

Conductor Range

Side A: 500 kcmil , Side B: 350 kcmil

Number Of Conductors

2

Material

Aluminum

Finish

Tin-Plated

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

5-11/16 inch long

Documents/Support Tools

SDS

Click here