text.skipToContent text.skipToNavigation

Alternate Catalog No. : SAC 350

Catalog No. : SAC350

Description:  AL STR SPLICE DIE 350

UPC: 783786747566

Aluminum Straight Splice. Wire Range 350 kcmil AL-CU. Installing Dies 96, 299, 655, 321, 1 1/8-1, 13A. Length 5 Inches. Oil Stop. Oxide Inhibitor. Clear Caps.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Entire Conductor Range Installed by Six Common Dies to Reduce Die Inventory.
  • Made from Aluminum for High Strength and Conductivity.
  • Solid Center Stop Ensures Proper Cable Insertion.
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Connector Bores Coated with Oxide Inhibitor to Prevent Oxidation.
  • All Splices Marked with Conductor Sizes and Die References for Easy Identification.
  • Meets or Exceeds ANSI C119.4 Specifications.

Descriptors

Category

Wire or cable compression splice

Special Features

Install with six common dies to reduce your die inventory. Dual-Rated for use with Aluminum and Copper Conductors. Bores coated with Oxide Inhibitor to Prevent Oxidation. Marked with Conductor Sizes and Die References for Easy Identification.

Application

Reducers for general URD applications.

Specifications

Connection

Compression

Conductor Range

#1 STR AWG , #1 COMPR AWG , 1/0 COMPT AWG , 1/0 SOL , #2 STR AWG , #1 COMPR AWG , #1 to #2 COMPT AWG , #1 SOL

Number Of Conductors

2

Material

Aluminum

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4
ANSI C119.4

Dimensions

Size

Length 5 inches

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here