text.skipToContent text.skipToNavigation

Alternate Catalog No. : SAC 2 R 4

Catalog No. : SAC2R4

Description:  AL STR SPLICE DIE 2 4

UPC: 783786747443

Aluminum Straight Reducing Splices. Wire Range #2 Stranded - Compressed, #2 and #1 Compact, #1 Solid to #4 Stranded - Compressed - Compact. Installing Dies 5/8 8A BG, TU, 52. Length 3 inch. Oil Stop. Oxide Inhibitor. Red Cap. Orange Cap. Dual Rated for Copper and Aluminum Conductors.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Install with Six Common Dies to Reduce Your Die Inventory.
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Bores Coated with Oxide Inhibitor to Prevent Oxidation.
  • Marked with Conductor Sizes and Die References for Easy Identification.
  • Meets or Exceeds ANSI C119.4 Specifications.

Descriptors

Category

Wire or cable compression splice

Special Features

Install with six common dies to reduce your die inventory. Dual-Rated for use with Aluminum and Copper Conductors. Bores coated with Oxide Inhibitor to Prevent Oxidation. Marked with Conductor Sizes and Die References for Easy Identification.

Application

Reducers for general URD applications.

Specifications

Connection

Compression

Conductor Range

#2 STR AWG , #2 COMPR AWG , #1 to #2 COMPT AWG , #1 SOL AWG , #4 STR AWG , #4 COMPR AWG , #4 COMPT AWG

Number Of Conductors

2

Material

Aluminum

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4
ANSI C119.4

Dimensions

Size

Length 3 inches

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here