text.skipToContent text.skipToNavigation

Alternate Catalog No. : SAC 2

Catalog No. : SAC2

Description:  AL STR SPLICE DIE 2

UPC: 783786747436

Aluminum Straight Splices. Wire Range #2 Stranded - Compressed, #2 and #1 Compact, #1 Solid. Installing Dies CSA 22, 5/8 8A BG. Length 3 inch. Oil Stop. Oxide Inhibitor. Red Caps. Dual Rated for Copper and Aluminum Conductors.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Entire Conductor Range Installed by Six Common Dies to Reduce Die Inventory.
  • Made from Aluminum for High Strength and Conductivity.
  • Solid Center Stop Ensures Proper Cable Insertion.
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Connector Bores Coated with Oxide Inhibitor to Prevent Oxidation.
  • All Splices Marked with Conductor Sizes and Die References for Easy Identification.
  • Meets or Exceeds ANSI C119.4 Specifications.

Descriptors

Category

Wire or cable compression splice

Special Features

Entire conductor range installed by three common dies. Lessens your die inventory. Dual-Rated for use with Aluminum and Copper Conductors. Made from Aluminum for High Strength and High Conductivity. Conncetor Bores Coated with Oxide Inhibitor to Prevent Oxidation. Solid Center Stop ensures Proper Cable Insertion. Marked with conductor sizes and die references.

Application

Splices designed for general URD Applications

Specifications

Connection

Compression

Conductor Range

#2 STR AWG , #2 COMPR AWG , #1 to #2 COMPT AWG , #1 SOL AWG

Number Of Conductors

2

Material

Aluminum

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

Length 3 inches

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here