text.skipToContent text.skipToNavigation

Alternate Catalog No. : SA 8 N

Catalog No. : SA8N

Description:  AL 2HOLE LUG STR DIE 8

UPC: 783786750399

Aluminum Two-Hole NEMA Lugs - straight lug, #8 Stranded, #6 Solid. Installing dies TU, 52, BG, 243, 5/8, CSA22. Length 5-1/8 inch. Pad 7/8 inch wide x 3-1/16 inch long x 7/32 inch thick. (2) 9/16 inch diameter holes on 1-3/4 inch center. Barrel 1-15/32 inch. Oxide Inhibitor. Green Cap. Dual Rated for Aluminum and Copper Conductors
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Entire Conductor Range Installed by Four Dies to Reduce Die Inventory.
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Made from Aluminum for High Strength and Conductivity.
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
  • All Lugs Marked with Conductor Size and Die References for Easy Identification.
  • Meets or Exceeds ANSI C119.4 Specifications.

Descriptors

Category

Wire connectors

Special Features

Entire conductor range installed by four dies. Lessens your die inventory. Dual-Rated for use with Aluminumand Copper Conductors. Made of Aluminum for high strength and high conductivity. Prefilled with Oxide Inhibitor to Prevent Oxidation and keep out Moisture. Marked with Conductor Sizes and Die References for Easy Identification.

Application

Designed for general applications and for installation on Homac 125 series insulated buses.

Specifications

Connection

Compression

Material

Aluminum

Classifications

Brand Name

Homac

Standard

ANSI C119.4
ANSI C119.4

Dimensions

Size

5-1/8 x 7/8 inch wide

Wire Size

#8 STR AWG , #6 SOL AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here