text.skipToContent text.skipToNavigation

Alternate Catalog No. : SA 4 NTN

Catalog No. : SA4NTN

Description:  AL TINPLT 2HOL NEMA LUG STR 4

UPC: 783786750146

Tin Plated Aluminum Compression Lug, #4 Stranded - Compressed - ACSR, Installing Dies TU, 52, BG, 243, 5/8, CSA 22. Length 5-1/8 inch. Pad 7/8 inch wide x 3 inch long x 7/32 inch thick. (2) 9/16 inch diameter holes on 1-3/4 inch center. Barrel 1-15/32 inch. Oxide Inhibitor. Orange Cap. Dual Rated for Aluminum and Copper Conductors
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Entire Conductor Range Installed by Four Dies to Reduce Die Inventory.
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Made from Aluminum for High Strength and Conductivity.
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
  • All Lugs Marked with Conductor Size and Die References for Easy Identification.
  • Meets or Exceeds ANSI C119.4 Specifications.

Descriptors

Category

Wire connectors

Special Features

Entire conductor range installed by four dies. Lessens your die inventory. Dual-Rated for use with Aluminumand Copper Conductors. Made of Aluminum for high strength and high conductivity. Prefilled with Oxide Inhibitor to Prevent Oxidation and keep out Moisture. Marked with Conductor Sizes and Die References for Easy Identification.

Application

Designed for general applications and for installation on Homac 125 series insulated buses.

Specifications

Connection

Compression

Material

Aluminum

Finish

Tin Plated

Classifications

Brand Name

Homac

Standard

ANSI C119.4
ANSI C119.4

Dimensions

Size

5-1/8 x 7/8 inch wide

Wire Size

#4 STR AWG , #4 COMPR AWG , #4 COMPT AWG , #2 SOL AWG , #4 ACSR AWG

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here