Alternate Catalog No. : SA 4/0 N
Catalog No. : SA4/0N
Description: AL 2HOLE LUG STR DIE 4/0
UPC: 783786750177
Aluminum Two-Hole Lugs. Wire Range 4/0 ACSR - Stranded, 250 Compact, Installing dies TX, 76, 249, 840 - 845, 11A. Length 6 Inches. Pad 1-7/32 nch wide x 3-3/8 inch long x 19/64 inch thick. (2) 9/16 inch diameter holes on 1-3/4 inch centers. Barrel 2-15/16 inch. Oxide Inhibitor. Pink Cap. Dual Rated for Aluminum and Copper Conductors
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Entire Conductor Range Installed by Four Dies to Reduce Die Inventory.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made from Aluminum for High Strength and Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Stacking Lugs. Dual Rated. Prefilled with Oxide Inhibitor. Marked with Conductor Sizes and Die References. Meets or Exceeds ANSI C119.4 Specifications |
|
Application |
For General Applications |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Wire Size |
4/0 to 250 kcmil , 250 to 300 kcmil |