text.skipToContent text.skipToNavigation

Catalog No. : S716-TB

Description:  20 FT COIL CUSH-A-STRIP PIPE STRAP

UPC: 616013148464

Cushioned Strip for Isolation and Vibration applications
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Measurement chart is printed on the back of the carton.

Descriptors

Category

Electrical hangers

Special Features

1/4 in. markings for fast measuring and cutting.

Application

For use with 701 O.D. tubing and pipe clamp. To determine 701 clamp size add 1/4 in. to O.D. tube size to allow for the cushioned strip material.

Specifications

Material

Non-metallic

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here