Catalog No. : S6NY-203-0-C
Description: CBL TIE BLACK STRAPPING .50X100FT R
UPC: 728494096469
Descriptors
Category |
Plastic straps |
Specifications
Material |
Nylon/Polyamide 6.6 |
Color |
Black |
Classifications
Brand Name |
Ty-Rap |
Sub Brand |
Catamount |
Dimensions
Length |
100 ft , 30.48 m |
Width |
0.49 om , 12.44 mm |
Thickness |
0.06 in , 1.52 mm |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 233 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Width |
12.44 mm |
Width |
0.49 inch |
Material |
Plastic |
Material quality |
Other |
Colour |
Black |
Model |
With perforation |
Direction of punch holes |
Lengthwise |
Perforation |
Round |
Perforation diameter |
5.15 mm |
Documents/Support Tools
Sales Drawing |