text.skipToContent text.skipToNavigation

Catalog No. : S620E-R

Description:  GASKET RECT UNIVERSAL 2/BAG

UPC: 42269006959

Spacious, accessible wiring chamber provides a convenient location to maintain or change a system, pull conductors and make splices.

Rectangular universal gasket, 2 per back. Black.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Precision-cast and machined surfaces permit safer wire pulling.
  • Clean cover edges provide good gasket sealing.

Descriptors

Category

Outdoor lighting accessories

Specifications

Color

Black

Classifications

Brand Name

Red Dot

Dimensions

Size

4.7 Inches x 3 Inches x 0.3 Inches

ETIM EC001181 Sealing ring

Model

Other

Thickness

7.62 mm

Material

Rubber

Documents/Support Tools

Sales Drawing

Click here