text.skipToContent text.skipToNavigation

Catalog No. : S603WHE-R

Description:  1/2 IN CLOSURE PLUG WHITE BAG/4

UPC: 42269006416

Close-Up Plug, Hub Size 1/2 Inch, White, Polycarbonate, Pack of 4
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Hub size of 1/2 in.
  • Nonmetallic

Descriptors

Category

Outdoor lighting accessories

Special Features

Bag of 4

Specifications

Material

Polycarbonate

Color

White

Classifications

Brand Name

Red Dot

Dimensions

Size

1/2 Inch

ETIM EC001491 Closure plug for installation tube

Colour

White

Documents/Support Tools

Sales Drawing

Click here