text.skipToContent text.skipToNavigation

Catalog No. : S603E-R

Description:  1/2 IN CLOSURE PLUG SILVER BAG/4

UPC: 42269005211

Close-Up Plug, Hub Size 1/2 Inch, Gray, Polycarbonate, Bag of 4
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Hub size of 1/2 in.
  • Nonmetallic

Descriptors

Category

Outdoor lighting accessories

Specifications

Material

Polycarbonate

Color

Gray

Classifications

Brand Name

Red Dot

Dimensions

Size

1/2 Inch

ETIM EC001491 Closure plug for installation tube

Material

Plastic

Type of tube

Rigid

Colour

Grey

Documents/Support Tools

Sales Drawing

Click here