text.skipToContent text.skipToNavigation

Catalog No. : S603BRE-R

Description:  1/2 IN CLOSURE PLUG BRONZE BAG/4

UPC: 42269006409

Close-Up Plug, Hub Size 1/2 Inch, Material Polycarbonate, Bronze, Pack of 4
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Hub size of 1/2 in.
  • Nonmetallic

Descriptors

Category

Outdoor lighting accessories

Specifications

Material

Polycarbonate

Color

Bronze

Classifications

Brand Name

Red Dot

Dimensions

Size

1/2 Inch

ETIM EC001491 Closure plug for installation tube

Colour

Other

Documents/Support Tools

Sales Drawing

Click here