text.skipToContent text.skipToNavigation

Catalog No. : S603ASSTD-R

Description:  1/2 IN ASSRTD CLOS PLUG BAG/8

UPC: 42269011106

Close-Up Plug, Hub Size 1/2 Inch, Assorted colors, Polycarbonate, Bag of 8. 2 x gray, 2 x white, 2 x bronze and 2 x black.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Outdoor lighting accessories

Type

Outdoor Lampholders and Accessories

Application

Close-up threaded entries on weatherproof lampholder cover and boxes

Specifications

Material

Polycarbonate

Color

Assorted

Classifications

Brand Name

Red Dot

Documents/Support Tools

Sales Drawing

Click here