text.skipToContent text.skipToNavigation

Alternate Catalog No. : S541 3/8

Catalog No. : S5413/8

Description:  SWING CONNECTOR

UPC: 616013138878

Steel Swing Connector with GoldGalv finish. For use with wood beam and rod size of 3/8 inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Application

For use with wood beam.

Specifications

Material

Steel

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here