Catalog No. : S513EG-CN
Description: 2 LAMPHOLDER AND COVER SILVER
UPC: 42269009578
Accent lighting fixture for highlighting outdoor signs and architectural details
- Clean lines and precision manufacturing result in a fixture that will enhance any application.
- Positive-locking mounting arm keeps fixture in aimed position to reduce costly callbacks.
Descriptors
|
Category |
Flood light |
Specifications
|
Power Rating |
150 W |
|
Color |
Silver |
|
Number Of Lamps |
2 |
|
Shape |
Round |
Classifications
|
Brand Name |
Red Dot |
|
Standard |
UL E77360 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E77360 | N/A | IEZR | N/A | N/A |
|
Shape |
Round |
|
Type of fastening |
Cover for screw mounting |
|
Model |
Mounting cover |
|
Colour |
Other |
|
With screws |
N |
|
Sealable |
Y |
Documents/Support Tools
|
Sales Drawing |