text.skipToContent text.skipToNavigation

Catalog No. : S513BREG-CN

Description:  2 LAMPHOLDERS AND COVER BRONZE

UPC: 42269009561

Accent lighting fixture for highlighting outdoor signs and architectural details

3-Hole Round Cover with Gasket, 2 Lamp Holders, Bronze
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Clean lines and precision manufacturing result in a fixture that will enhance any application.
  • Positive-locking mounting arm keeps fixture in aimed position to reduce costly callbacks.

Descriptors

Category

Flood light

Specifications

Power Rating

150 W

Color

Bronze

Number Of Lamps

2

Shape

Round

Classifications

Brand Name

Red Dot

Standard

UL E77360

ETIM EC002656 Cover for box/housing for built-in mounting in the wall/ceiling

Shape

Round

Type of fastening

Cover for screw mounting

Model

Mounting cover

Colour

Other

With screws

N

Sealable

Y

Documents/Support Tools

Sales Drawing

Click here