text.skipToContent text.skipToNavigation

Catalog No. : S500EG-CN

Description:  LAMPHOLDER W/GASKET SILVER

UPC: 42269009547

Accent lighting fixture for highlighting outdoor signs and architectural details

Silver Lamp Holder with Gasket, Grey
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Clean lines and precision manufacturing result in a fixture that will enhance any application.
  • Positive-locking mounting arm keeps fixture in aimed position to reduce costly callbacks.

Descriptors

Category

Landscape lighting

Specifications

Style

Lampholder

Wattage

150 W

Number Of Lamps

1

Fixture Material

Zinc

Color

Silver

Classifications

Brand Name

Red Dot

Dimensions

Length

4-23/32 in

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 703005 342505 N/A 2500001194_2015-11-03 N/A
ETIM EC002556 Electrical accessories for luminaires

Colour

Aluminium

Documents/Support Tools

Sales Drawing

Click here