text.skipToContent text.skipToNavigation

Catalog No. : S500BKEG-CN

Description:  LAMPHOLDER W/GASKET BLACK

UPC: 42269011083

Accent lighting fixture for highlighting outdoor signs and architectural details

Single Lamp Holder with Gasket, Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Landscape lighting

Specifications

Style

Lampholder

Wattage

150 W

Number Of Lamps

1

Fixture Material

Zinc

Color

Black

Classifications

Brand Name

Red Dot

Dimensions

Length

4-23/32 in

Documents/Support Tools

Sales Drawing

Click here