Catalog No. : S440E-R
Description: 2 GANG BLANK COVER SILVER
UPC: 42269005587
RedDot universal flip-lid weatherproof covers save you time and money by reducing the number of items you have to inventory to complete a job.
- Keyhole openings on back enable easy installation on an existing outlet.
- Lockable for security when not in us.
Descriptors
|
Category |
Electrical box covers |
Specifications
|
Material |
Aluminum |
|
Shape |
Square |
|
Number Of Outlet |
0 |
|
Color |
Silver |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Red Dot |
Dimensions
|
Size |
4.49 Inches x 4.49 Inches x 0.16 Inches |
|
Shape |
Rectangular |
|
Type of fastening |
Cover for screw mounting |
|
Model |
Mounting cover |
|
Colour |
Other |
|
With screws |
N |
Documents/Support Tools
|
Sales Drawing |