text.skipToContent text.skipToNavigation

Catalog No. : S341E-R

Description:  ROUND BLANK OUTDOOR COVER SILVER

UPC: 42269005563

Round Blank Weatherproof Box Cover, Diameter 4-1/8 Inches, Material Galvanized Steel, Color Silver
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Deep-slotted zinc plated steel cover screws for faster installation.
  • Clean cover edges provide good gasket sealing.

Descriptors

Category

Electrical box covers

Specifications

Material

Galvanized Steel

Finish

Silver

Shape

Round

Number Of Outlet

0

Color

Silver

Knockouts

Yes

Classifications

Brand Name

Red Dot

Dimensions

Size

4-1/8 Inches

ETIM EC002656 Cover for box/housing for built-in mounting in the wall/ceiling

Diameter

104.775 mm

Shape

Round

Type of fastening

Cover for screw mounting

Model

Mounting cover

Colour

Other

With screws

N

Documents/Support Tools

Sales Drawing

Click here

Click here