text.skipToContent text.skipToNavigation

Catalog No. : S340WHE-R-CN

Description:  1 GANG RECT BLANK COVER WHITE

UPC: 42269009516

Accent lighting fixture for highlighting outdoor signs and architectural details

Single Gang Weatherproof Blank Rectangular Receptacle Box Cover, Color White, Pre Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Clean lines and precision manufacturing result in a fixture that will enhance any application.
  • Positive-locking mounting arm keeps fixture in aimed position to reduce costly callbacks.

Descriptors

Category

Electrical box covers

Specifications

Material

Steel

Shape

Rectangular

Number Of Outlet

0

Color

White

Mounting

Screws

Cubic Capacity

0

Knockouts

0

Classifications

Brand Name

Red Dot

Standard

UL E2969
UL E2969

Dimensions

Size

4-45/64 Inches x 2-61/64 Inches

ETIM EC002656 Cover for box/housing for built-in mounting in the wall/ceiling

Length

119.38 mm

Width

74.93 mm

Shape

Rectangular

Type of fastening

Cover for screw mounting

Model

Mounting cover

Colour

White

With screws

N

Documents/Support Tools

Sales Drawing

Click here