text.skipToContent text.skipToNavigation

Catalog No. : S340E-R

Description:  1 GANG RECT BLANK COVER GREY

UPC: 42269005525

Accent lighting fixture for highlighting outdoor signs and architectural details

Powder coated steel 1-Gang Weatherproof Blank Receptacle Box Cover, Color Grey, Pre Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Clean lines and precision manufacturing result in a fixture that will enhance any application.
  • Positive-locking mounting arm keeps fixture in aimed position to reduce costly callbacks.

Descriptors

Category

Electrical box covers

Specifications

Material

Steel

Shape

Rectangular

Color

Silver

Knockouts

Yes

Classifications

Brand Name

Red Dot

Dimensions

Size

4.70 Inches x 2.95 Inches x 0.28 Inches

ETIM EC002656 Cover for box/housing for built-in mounting in the wall/ceiling

Length

119.38 mm

Width

74.93 mm

Shape

Rectangular

Type of fastening

Cover for screw mounting

Model

Mounting cover

Material

Steel

Colour

Other

With screws

N

Documents/Support Tools

Sales Drawing

Click here

Click here