text.skipToContent text.skipToNavigation

Catalog No. : S340BKE-R-CN

Description:  1 GANG RECT BLANK COVER BLACK

UPC: 42269011076

Accent lighting fixture for highlighting outdoor signs and architectural details

Single Gang Weatherproof Blank Rectangular Receptacle Box Cover, Color Black, Pre Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical box covers

Type

Blank cover with gasket

Specifications

Material

Steel

Shape

Rectangular

Color

Black

Classifications

Brand Name

Red Dot

Dimensions

Size

4-1/2 in x 2-3/4 in

Documents/Support Tools

Sales Drawing

Click here