Catalog No. : S32/10M
Description: 32MM GS CONDUIT 10M - MET
UPC: 5020963003578
- Very high UV resistance
- High flexibility
- High fatigue life
- High mechanical strength
- Inherent low fire hazard and halogen free
- Lighting/Cable Track
- Under floor Wiring
- Light Industrial
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
Very High UV Protection and Fatigue Life |
|
Application |
Indoors / Outdoors - Light Industrial, Buildings |
Specifications
|
Radius |
60 mm |
|
Flexibility |
Very High |
|
Material |
Galvanized Steel |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Trade Size |
1 in |
|
Outside Diameter |
32 mm |
|
Inside Diameter |
28.1 mm |
|
Length |
10 m |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Nominal diameter |
32 mm |
|
Outer diameter |
32 mm |
|
Inner diameter |
28.1 mm |
|
Material |
Steel |
|
Surface protection |
Other |
|
Sheathing material 1st coating |
Not sheathed |
|
Degree of protection (IP) |
IP40 |
|
Bending radius, static |
60 mm |
|
Weight |
0.46 kg/m |
|
Colour |
Metallic |
|
Bending strength |
Flexible |