text.skipToContent text.skipToNavigation

Catalog No. : S315BRE-CN

Description:  TR/WR ST GFCI UNIV BOX KIT BRZ

UPC: 42269009240

Single Gang Universal GFCI Outlet Box Kit, 18 Cubic Inches, Length 4-3/4 Inches x Width 3 Inches, Hub Size 1/2 Inch, Bronze, Aluminum, Tamper and Weather Resistant. 15 Amp, 125 Volts AC. Complete kit contains Outlet box, TR/WR Self Testing GFCI Outlet, Gasket, Outlet Cover, 2 Plugs, All Screws, Mounting Lugs and Sealant.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Outlet box

Specifications

Number Of Outlet

2

Material

Aluminum Alloy and Zinc Zamak

Color

Bronze

Cubic Capacity

18 cu in

Knockouts

Yes

Classifications

Brand Name

Red Dot

Documents/Support Tools

Sales Drawing

Click here

Click here