text.skipToContent text.skipToNavigation

Catalog No. : S305BKE

Description:  GFCI RECPT COVER HORIZONTAL BLACK

UPC: 42269011052

RedDot universal flip-lid weatherproof covers save you time and money by reducing the number of items you have to inventory to complete a job.

1-Gang Weatherproof Horizontal Mount GFCI Receptacle Box Cover - Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical box covers

Type

Universal Device Mount Covers

Application

Raintight with cover closed and when used with appropriate Red Dot boxes

Specifications

Material

Zinc

Color

Black

Classifications

Brand Name

Red Dot

Documents/Support Tools

Sales Drawing

Click here