Catalog No. : S289PHN
Description: 5 IN X 1-1/2 IN INTERMEDIATE SPACER
UPC: 34481004554
5 Inches x 1-1/2 Inches Snap-Loc Styrene intermediate Spacer
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Wiring duct fitting and accessories |
Special Features |
Snap-Loc Spacers provide a side dovetail rail-and-groove design enabling side-by-side interchangeability of conduit spacer sizes while maintaining horizontal stability. |
Specifications
Material |
Non-metallic |
Classifications
Brand Name |
Carlon |
Dimensions
Size |
5 x 1-1/2 |
ETIM Classification
ETIM
EC001494 Spacer for cable protection tube
Model |
Twofold |
Suitable for pipe diameter |
144.6-144.6 mm |
Documents/Support Tools
Sales Drawing |