text.skipToContent text.skipToNavigation

Catalog No. : S288RJN

Description:  6 INCH X 2 INCH BASE SPACER

UPC: 34481004400

6 Inches x 2 Inches Snap-Loc Styrene Base Spacer
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wiring duct fitting and accessories

Special Features

Snap-Loc Spacers provide a side dovetail rail-and-groove design enabling side-by-side interchangeability of conduit spacer sizes while maintaining horizontal stability.

Specifications

Material

Non-metallic

Classifications

Brand Name

Carlon

Dimensions

Size

6 Inches x 2 Inches

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001494 Spacer for cable protection tube

Model

One fold

Suitable for pipe diameter

171.6-171.6 mm

Documents/Support Tools

Sales Drawing

Click here

Click here